Catalog No. : A6MT-60-25C
Description: AL Tee Conn 600 - 1/0-250 CU Liner
UPC: 783786707096
Bolted Aluminum Connector, Bolted Tee, Cable to Cable, Run 600 AAC, Tap 1/0-250 AAC, C = Copper Liner
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |