Catalog No. : A6MT-40-40-EH
Description: AL BOLTED SUBSTA TEE CONNECTOR HDG
UPC: 783786707089
Aluminum Bolted Substation Tee Connector (Straight) - Cable to Cable - 1/0-400AAC 1/0-336ACSR to 1/0-400AAC 1/0-336ACSR, with Galvanized Steel Hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |