Catalog No. : A6MT-40-100R
Description: ALUM. TEE CONN.CABLE TO CABLE
UPC: 783786781294
Aluminum Bolted Substation Tee Connector (Straight - Tin Plated) - Cable to Cable - 1/0-400AAC 1/0-336ACSR to 250-1000AAC 300-795ACSR
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Homac |
Compliance and Certifications
| RoHS | Out of scope of RoHS |