text.skipToContent text.skipToNavigation

Catalog No. : A6MT-250-250

Description:  AL BOLTED SUBSTATION TEE CONNECTOR

UPC: 783786706969

Aluminum Bolted Substation Tee Connector (Straight) - Cable to Cable - 1100-2500AAC 1113-2300ACSR to 1100-2500AAC 1113-2300ACSR
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant