text.skipToContent text.skipToNavigation

Catalog No. : A6MT-250-150

Description:  AL BOLTED SUBSTATION TEE CONNECTOR

UPC: 783786706945

Aluminum Bolted Substation Tee Connector (Straight) - Cable to Cable - Main 1100-2500 AAC, 1113-2300 ACSR, Tap 556-1500 AAC, 636-1272 ACSR, 8-5/16 inch Long x 4 inch Wide.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant