text.skipToContent text.skipToNavigation

Catalog No. : A6MT-25-25-EH

Description:  AL BOLTED TEE CABLE TO CABLE

UPC: 783786846351

Bolted Aluminum Connector, Type A6MT - Bolted Tee, Cable to Cable. RUN ACC #4-250, RUN ACSR #4-4/0, RUN Min-Max .232-.575, TAP ACC #4-250, TAP ACSR #4-4/0, RUN Min-Max .232-.575, Dimensions 6-3/16 X 3 inch, Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. EH is for Galvanized Hardware.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac