text.skipToContent text.skipToNavigation

Catalog No. : A6MT-150-FC

Description:  A6MT-150-FC

UPC: 783786706778

Aluminum Bolted Tee, Cable to Pipe. 150 - 556-1500 AAC, 636-1272 ACSR. F - 1 inch SPC Pipe. C - Oxide Inhibitor Compound.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac