text.skipToContent text.skipToNavigation

Catalog No. : A6MT-150-25C

Description:  AL Tee Conn 1500AAC-250AAC CU Liner

UPC: 783786706860

Aluminum Bolted Substation Tee Connector - Cable to Cable - Straight - 230kV Maximum - 556.5-1500 AAC 636-1272 ACSR to #4-250 AAC #4-4/0 ACSR, 6-15/16 X 3-5/8 inch, C - Copper Liner in Tap
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac