text.skipToContent text.skipToNavigation

Catalog No. : A6MT-150-250

Description:  Alum Tee, Run 556-1000AAC T600-2500

UPC: 783786706877

Bolted Aluminum, Bolted Tee, Cable to Cable, Run 556-1500 AAC 636-1272 ACSR .856-1.412 Minimum-Maximum, Tap 600-2500 AAC 636-2312 ACSR 1.209-1.823 Minimum-Maximum. Connectors supplied with Clamping Hardware - NEMA Standard CC1.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac