Catalog No. : A6MT-100-100R
Description: AL BOLTED SUBSTATION TEE CONNECTOR
UPC: 783786706709
Aluminum Bolted Substation Tee Connector (Straight - Tin Plated) - Cable to Cable - 250-1000AAC 300-795ACSR to 250-1000AAC 300-795ACSR
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Tin Plated |
Classifications
Brand Name |
Homac |