text.skipToContent text.skipToNavigation

Alternate Catalog No. : A 600 L 562

Catalog No. : A600L562

Description:  AL DUALRATE MECHLUG No4-600 1/2 100

UPC: 783786707201

Tin Plated Aluminum Dual Rated Mechanical Lug, #4 - 600 kcmil, Copper and Aluminum, Temperature Rating of 90 Degrees C, CSA/UL Listed. Bolt 1/2 Inch. Length 2-3/4 inch , Width 1-3/8 inch, Height 1-1/2 inch. Pad Thickness 5/16 inch with One 9/16 inch Diameter Hole and Anti-Rotation Bar on Bottom of Connector. Tapped 7/8-14 UNF-2A. Includes One Tin Plated Aluminum Set Screw 7/8-14 UNF-2A x 1-1/16 inch Long with 1/2 inch Hex Head. 100 Pieces
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mechanical connectors

Specifications

Material

Aluminum

Classifications

Brand Name

Blackburn

Dimensions

Bolt Size

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant