Alternate Catalog No. : A 600-HM
Catalog No. : A600-HM
Description: AL TIN PLTD MECH CONN 600 - 4
UPC: 783786707171
Aluminum, Tin Plated, Mechanical Connector for Range of 600 kcmil - #4. CU9AL. CSA/UL listed. Length 2-3/4 inch, Width 1-3/8 inch, Height 1-1/2 inch. Pad Thickness 5/16 inch with One 7/16 inch Diameter Hole. Tapped 7/8-14 UNF-2A. Includes One Tin Plated Aluminum Set Screw 7/8-14 UNF-2A x 1-1/16 inch Long with 1/2 inch Hex Head.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Mechanical connectors |
Classifications
Brand Name |
Blackburn |