text.skipToContent text.skipToNavigation

Alternate Catalog No. : A 600-531

Catalog No. : A600-531

Description:  AL DUALRATED MECHLUG No4-600 1/2

UPC: 783786707256

Tin Plated Aluminum Mechanical Lug, #4 - 600, Dual Rated CU9AL. CSA/UL Listed. Bolt 1/2 Inch. Length 2-3/4 inch, Width 1-3/8 inch, Height 1-1/2 inch. Pad Thickness 5/16 inch with One 17/32 inch Diameter Hole. Tapped 7/8-14 UNF-2A. Includes One Tin Plated Aluminum Set Screw 7/8-14 UNF-2A x 1-1/16 inch Long with 1/2 inch Hex Head.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mechanical connectors

Specifications

Material

Aluminum

Classifications

Brand Name

Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant