text.skipToContent text.skipToNavigation

Alternate Catalog No. : A 600-2 N

Catalog No. : A600-2N

Description:  AL DUALRATE MECHLUG No4-600 1/2 50

UPC: 783786707232

Aluminum Dual Rated Mechanical Lug, #4 - 600 kcmil, Bolt Size 1/2 Inch, Tin Plated, Height 1-9/16 Inches, Width 1-1/2 Inches, Length 4-11/16 Inches, 50 pieces
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Classifications

Brand Name

Blackburn