text.skipToContent text.skipToNavigation

Catalog No. : A597SS6

Description:  BEAM CLAMP ATTACH FOR INAIN SERIE

UPC: 786210380032

Clamp, Channel to Beam, Clamp Size 3-1/2 Inches x 3-1/2 Inches, Channel Size 1-11/16 Inches x 1-11/16 Inches, Type 316 Stainless Steel, For use with Series A Channel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Special Features

Where design loads are indicated, they provide for a safety factor of 3 in conformance with the American Standard Code for Pressure Piping.

Application

For A Series

Specifications

Material

316 Stainless Steel

Classifications

Brand Name

Superstrut

ETIM EC000474 Screw clamp

Material

Stainless steel

Material quality

Stainless steel V4A

Documents/Support Tools

Sales Drawing

Click here