Catalog No. : A597HDGC
Description: HDG WINDOW BEAM CLAMP
UPC: 786210642666
Clamp, Channel to Beam, Clamp Size 3-1/2 Inches x 3-1/2 Inches, Channel Size 1-11/16 Inches x 1-11/16 Inches, Hot-Dip Galvanized Steel, For use with Channel Series B-900, B-905, and B-995
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Beam clamps |
Special Features |
Where design loads are indicated, they provide for a safety factor of 3 in conformance with the American Standard Code for Pressure Piping. |
Application |
For A Series |
Specifications
Material |
Steel |
Finish |
Hot-Dip Galvanized |
Classifications
Brand Name |
Superstrut |
ETIM Classification
ETIM
EC000474 Screw clamp
Material |
Steel |
Material quality |
Other |
Surface protection |
Hot dip galvanized |
Documents/Support Tools
Sales Drawing |