text.skipToContent text.skipToNavigation

Alternate Catalog No. : A597 HDG

Catalog No. : A597HDG

Description:  CHNL-BEAM CLP SZ3.5X3.5IN HDG STL

UPC: 616013292525

Clamp, Channel to Beam, Clamp Size 3-1/2 Inches x 3-1/2 Inches, Channel Size 1-11/16 Inches x 1-11/16 Inches, Hot-Dip Galvanized Steel, For use with Channel Series B-900, B-905, and B-995
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with A Series Channel.

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here