text.skipToContent text.skipToNavigation

Alternate Catalog No. : A 501 M 437

Catalog No. : A501M437

Description:  AL MECHANICAL LUG 5/8 INCH BOLT

UPC: 783786705788

Tin Plated Aluminum Mechanical Lug, Bolt 3/8 inch. 50 pieces. Length 2-13/16 inch. Width 1-3/4 inch, Height 1-13/16 inch. Pad has One 7/16 inch Diameter Hole.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mechanical connectors

Specifications

Material

Aluminum

Classifications

Brand Name

Blackburn

Dimensions

Bolt Size

3/8 in