text.skipToContent text.skipToNavigation

Alternate Catalog No. : A 500-531

Catalog No. : A500-531

Description:  AL DUALRATED MECHLUG No4-500 50PC

UPC: 783786705771

Tin Plated Aluminum Dual Rated Mechanical Lug #4 - 500 kcmil, Copper and Aluminum Temperature Rating of 90 Degrees C, Bolt 1/2 inch. Length 2-3/4 inch, Width 1-3/8 inch, Height 1-1/2 inch. Pad Thickness 5/16 inch with One 17/32 inch Diameter Hole. Tapped 7/8-14 UNF-2B. One Tin Plated Aluminum 7/8-14 x 1.062 Set Screw. 50 pieces
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mechanical connectors

Specifications

Material

Aluminum

Classifications

Brand Name

Blackburn

Dimensions

Bolt Size

1/2 in