Catalog No. : A486SP
Description: NON-INS RECT RNG TRM 22-18 SLVR PLT
UPC: 786210898797
Non-Insualted Rectangular Ring Terminal, Length .65 Inches, Width .237 Inches, Bolt Hole #4, Wire Range #22-#18 AWG, Copper, Silver Plated
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical terminals |
Specifications
Material |
Copper |
Color |
Silver |
Classifications
Brand Name |
Sta-Kon |
Dimensions
Wire Size |
22-18 AWG |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
Flange shape |
Ring shape |
Insulation |
None |
Reel packaging |
N |
AWG-range |
22-18 |
Material |
Copper |