text.skipToContent text.skipToNavigation

Catalog No. : A481M

Description:  UNINS RECTANG RING TERM 22-18 TAPE

UPC: 786210718330

Non-Insualted Rectangular Ring Terminal, Length .96 Inches, Width .302 Inches, Bolt Hole #6, Wire Range #22-#18 AWG, Copper, Tin Plated, On Mylar Tape
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Catégorie

Electrical terminals

Specifications

Material

Copper

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

22-18 AWG

ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

None

Reel packaging

Y

AWG-range

22-18

Material

Copper

Surface protection

Tinned

Stud size (imperial)

6

Documents/Support Tools

Sales Drawing

Click here