text.skipToContent text.skipToNavigation

Alternate Catalog No. : A 350-328 V8/50361

Catalog No. : A350-328V8/50361

Description:  AL DUAL MECH LUG No6-350 5/16 250

UPC: 783786705474

Tin Plated Aluminum Dual Rated Mechanical Lug #6 - 350 kcmil, Copper and Aluminum Temperature Rating of 75 Degrees C, Bolt 5/16 inch. Length 2 inch, Width 1 inch, Height 1-1/8 inch. Pad is 1/4 inch Thick with One 21/64 inch Diameter Hole. Tapped 11/16-16 UNS-2B x 762 inch Deep. Includes Tin Plated Aluminum 11/16-16 x 7/8 inch Screw. 250 pieces
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mechanical connectors

Specifications

Material

Aluminum

Classifications

Brand Name

Blackburn

Dimensions

Bolt Size

5/16 in