text.skipToContent text.skipToNavigation

Catalog No. : A343F

Description:  1 INCH THREADED ADAPTER-PLENUM

UPC: 791207218496

Made or assembled in Canada.

Threaded Adapter, Size 1 Inch, Length 1.66 Inches, Material PVDF, Color Orange
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Application

For use with Plenum-Gard®

Specifications

Material

PVDF

Color

Orange

Classifications

Brand Name

Carlon

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001469 Protective hose adapter

With outer thread

N

Material housing

Plastic

Material quality

Other

Model

Straight

Material sealing

No sealing

Documents/Support Tools

Sales Drawing

Click here

Click here