text.skipToContent text.skipToNavigation

Catalog No. : A273DE

Description:  REDUCER 3/4IN TO 1/2IN PVC

UPC: 34481183822

Reducer, Size 3/4 Inch to 1/2 Inch, Length 1.71 Inches, Material Thermoplastic, Color Blue
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Provide flexibility while on the jobsite by minimizing the need to carry size specific boxes and fittings.
  • Concrete tight.

Descriptors

Category

Tube reducer

Application

To easily provide a transition from 3/4 inch to 1/2 inch ENT

Specifications

Material

Thermoplastic

Classifications

Brand Name

Carlon

Dimensions

Length

1.71 in

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here