text.skipToContent text.skipToNavigation

Catalog No. : A263F

Description:  1 IN ENT TO 1 IN SCH 40 ADAPTER

UPC: 34481183815

ENT Male Adapter, Size 1 Inch to 1 Inch, Length 1.76 Inches, Material PVC, Color Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Special Features

Concrete tight.

Application

Designed to connect Schedule 40 & 80 conduit to Carlon Flex-Plus Blue ENT boxes and fittings.

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Standard

UL E86720
UL E86720

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001469 Protective hose adapter

With outer thread

Y

Material housing

Plastic

Material quality

Other

Model

Straight

Material sealing

No sealing

Documents/Support Tools

Sales Drawing

Click here

Click here