Catalog No. : A253D2-10R
Description: 1/2 INCH MALE ADAPTER SNAP-IN
UPC: 708917422181
1/2 inch Two-Piece Electrical Nonmetallic Tubing (ENT) Snap-in Male Terminal Adapter. Material - Polycarbonate
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical coupling adapter |
Type |
ENT Conduits |
Special Features |
Polycarbonate design for superior impact strength. 8 tabs for strong pull out resistance and low insertion force. Concrete tight design not requiring taping or PVC cement when used with Carlon ENT. Rotates freely, prevents kinks |
Application |
Suitable for damp locations |
Classifications
Brand Name |
Carlon |
Standard |
cULus E86720 |