text.skipToContent text.skipToNavigation

Catalog No. : A253D-CAR

Description:  SNAP-IN ADPTR 1/2IN BLU PC 25PK

UPC: 34481131212

Made or assembled in Canada.

One Piece Snap In Adapter, Size 1/2 Inch, Length 1.406 Inches, Material Polycarbonate, Color Blue, Pack of 25
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical coupling adapter

Special Features

Snap-In

Application

When one-piece quick connect snap-in terminator adapters are installed in a concrete application, Carlons flat sealing washers must be used on the box connection ends.

Classifications

Brand Name

Carlon

Standard

UL E86720

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001469 Protective hose adapter

With outer thread

N

Material housing

Plastic

Material quality

Other

Model

Straight

Material sealing

No sealing

Documents/Support Tools

Sales Drawing

Click here