text.skipToContent text.skipToNavigation

Catalog No. : A243E2-10R

Description:  3/4 IN ENT MALE ADAPTER THREADED

UPC: 708917422167

3/4 inch Two-Piece Electrical Nonmetallic Tubing (ENT) Threaded Male Terminal Adapter. Material - Polycarbonate, NPT Thread Size- 3/4-14 in
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical coupling adapter

Type

ENT Conduits

Special Features

Polycarbonate design for superior impact strength. 8 tabs for strong pull out resistance and low insertion force. Concrete tight design not requiring taping or PVC cement when used with Carlon ENT. Rotates freely, prevents kinks

Application

Suitable for damp locations

Classifications

Brand Name

Carlon

Standard

cULus E86720
cULus E86720