text.skipToContent text.skipToNavigation

Alternate Catalog No. : A243 1

Catalog No. : A2431

Description:  END CAP USE W/ A-1200 CHNL STL

UPC: 616013264904

Steel End Cap with GoldGalv finish. For use with A-1200 channel.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Easy to install

Descriptors

Category

Caps or tops

Special Features

Easy to install

Application

Surface Raceway and Lighting Systems

Specifications

Color

Gold

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here