text.skipToContent text.skipToNavigation

Catalog No. : A243-1EGC

Description:  END CAP STEEL ELECTROGALV

UPC: 616013128886

End Cap for A-1200 Channel. SilverGalv Finish. Will not form white rust when left outdoors. Will not chip, peel or crack. Superior corrosion resistant. Ends and punched holes are protected. Clean, paintable surface.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Caps or tops

Special Features

Easy to install

Application

Surface Raceway and Lighting Systems

Specifications

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

ETIM EC000475 End cap/cover for support/profile rail

Suitable for

U-profile

Model

End cap

Material

Other

Colour

None

Documents/Support Tools

Sales Drawing

Click here