text.skipToContent text.skipToNavigation

Catalog No. : A240E-CAR

Description:  ENT CPLG 3/4IN BLUE PC 25PK

UPC: 34481131182

Made or assembled in Canada.

One Piece Quick Connect Coupling, Size 3/4 Inch, Length 1.856 Inches, Material Polycarbonate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Special Features

Quick Connect couplings and threaded adapters are concrete-tight when used with Carlon ENT.

Application

Suitable for damp locations.

Specifications

Material

Polycarbonate

Color

Blue

Classifications

Brand Name

Carlon

Standard

UL E86720
UL E86720

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001172 Coupler for corrugated plastic hoses

Material

Plastic

Material quality

Other

Model

Straight

Nominal size

19-19 mm

Colour

Other

Documents/Support Tools

Sales Drawing

Click here