text.skipToContent text.skipToNavigation

Catalog No. : A230E

Description:  3/4 INCH ENT 90 DEG STUB DOWN

UPC: 34481183914

ENT 90 Degree Vertical Stub Down, Size 3/4 Inch, Material Blue Thermoplastic
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Special Features

Integral snaps provide a secure mount, preventing the ENT from slipping or pulling out, while the deck mount flange has a threaded port allowing connection to any conduit system using a terminal adapter.

Application

Designed to allow a smooth transition from cross deck ENT runs to vertical applications where code requires other wire management means.

Specifications

Material

Termoplastic

Color

Blue

Classifications

Brand Name

Carlon

Standard

UL E86720

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here