text.skipToContent text.skipToNavigation

Catalog No. : A222M

Description:  NON-INS LKG FORK, 22-16, No6, MYLAR

UPC: 786210859552

Non-Insulated Locking Fork Terminal Wire Range 22-16 Bolt Size #6 Mylar Tape
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

22-16 AWG

ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Fork shape

Insulation

None

Reel packaging

Y

AWG-range

22-16

Stud size (imperial)

6