Alternate Catalog No. : A 217 EG
Catalog No. : A217EG
Description: WING SHAPE FITTINGS
UPC: 616013065556
Wing Shaped Fitting. 2 Hole High by 2 Hole Wide. Hole 9/16 Inch Diameters. 1/4 Inch Thick. SilverGalv Finish. Will not form white rust when left outdoors. Will not chip, peel or crack. Superior corrosion resistant. Ends and punched holes are protected. Clean, paintable surface.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical hangers |
Special Features |
Excellent corrosion reisistance |
Application |
For use in metal framing applications |
Specifications
Material |
Steel |
Finish |
SilverGalv/Electro-Galvanized |
Color |
Silver |
Classifications
Brand Name |
Superstrut |
Documents/Support Tools
Sales Drawing |