text.skipToContent text.skipToNavigation

Catalog No. : A211HDGC

Description:  U-SHAPE FTG LEN5-3/8IN D3.25IN HDG

UPC: 786210054940

Made or assembled in Canada.

Support, U Shape, Width 5-3/8 Inches, Depth 3-1/4 Inches, Hole Size 1 Inch with 1-7/8 Inch Spacing on Center, Hot-Dip Galvanized Steel, For use with A Series Channel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Angle brackets

Special Features

Unless otherwise noted, nuts and bolts for use with fittings and brackets should be ordered separately

Application

For attaching A and AR series double channel and H series.

Specifications

Material

Steel

Finish

Hot Dipped Galvanized

Classifications

Brand Name

Superstrut

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Other

With screw accessories

N

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here