Catalog No. : A208
Description: U SHAPE FITTINGS
UPC: 616013260258
- Excellent corrosion reisistance
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
|
Color |
Gold |
|
Number Of Holes |
4 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
7-1/4 in |
Sustainability
| Environmental product declaration |
EPD Galvanized Superstrut® channels US EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US EPD Superstrut Steel channels - CA |
|
Suitable for |
U-profile |
|
Model |
Exterior coupler |
|
With screw accessories |
N |
|
Material |
Steel |
|
Surface protection |
Other |
Documents/Support Tools
|
Sales Drawing |