text.skipToContent text.skipToNavigation

Catalog No. : A200F

Description:  1 IN ENT VERT STUB DOWN W/THREADS

UPC: 34481183983

ENT Vertical Stub Down Transition Adapter Female ENT to Female NPSC, Size 1 Inch, Material Blue Termoplastic
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Special Features

Integral snaps provide a secure mount-preventing the ENT from slipping or pulling out while the deck mount flange has a threaded port allowing connection to another conduit system using a terminal adapter.

Application

Provides a means to transition from ENT to another wire management product where code requires other wire management means.

Specifications

Material

Thermoplastic

Color

Blue

Classifications

Brand Name

Carlon

Standard

UL E86720

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E86720 N/A N/A N/A N/A

Documents/Support Tools

Sales Drawing

Click here

Click here