text.skipToContent text.skipToNavigation

Alternate Catalog No. : A185 1/2 1

Catalog No. : A1851/21

Description:  REG SPR STUD NUT SZ 1/2X1IN STL

UPC: 616013352151

Nut, Regular Spring Stud, Bolt Diameter 1/2 Inch, Length 1 Inch, Steel, For use with A and C Series Channels
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Spring nuts

Application

For use with A and C Series Channel and Inserts

Specifications

Material of Construction

Steel

Finish

GoldGalv/Standard

Nut Type

Spring

Classifications

Brand Name

Superstrut

Dimensions

Size

1/2 Inch