text.skipToContent text.skipToNavigation

Catalog No. : A185-1/2X150EG

Description:  REG SPR STUD NUT SZ 1/2X1.5IN EG

UPC: 616013113820

Made or assembled in Canada.

Nut, Regular Spring Stud, Bolt Diameter 1/2 Inch, Length 1-1/2 Inch, Electro-Galvanized Steel, For use with A and C Series Channels
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Spring nuts

Application

For use with A and C series Channel and Inserts

Specifications

Material of Construction

Steel

Finish

SilverGalv/Electro-Galvanized

Nut Type

Spring

Classifications

Brand Name

Superstrut

Dimensions

Height

1-1/2 in

Size

1/2 Inch

ETIM EC002354 T-head bolt for channels

Material

Steel

Material quality

Other

Surface protection

Galvanic/electrolytic zinc plated

Suitable for mounting rail

Y

Documents/Support Tools

Sales Drawing

Click here