Catalog No. : A185-1/2X100EG
Description: REG SPR STUD NUT SZ 1/2X1IN EG STL
UPC: 616013105542
Made or assembled in Canada.
Nut, Regular Spring Stud, Bolt Diameter 1/2 Inch, Length 1 Inch, Electro-Galvanized Steel, For use with A and C Series Channels
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Spring nuts |
Application |
For use with A and C series Channel and Inserts. |
Specifications
Material of Construction |
Steel |
Finish |
SilverGalv/Electro-Galvanized |
Nut Type |
Spring |
Classifications
Brand Name |
Superstrut |
Dimensions
Size |
1/2 Inch |
ETIM Classification
ETIM
EC002354 T-head bolt for channels
Material |
Steel |
Material quality |
Other |
Surface protection |
Untreated |
Suitable for mounting rail |
Y |
Documents/Support Tools
Sales Drawing |