Catalog No. : A184-3/8X125EGC
Description: REG SPR STUD NUT SZ 3/8X1.25IN EG
UPC: 616013124246
Made or assembled in Canada.
Nut, Regular Spring Stud, Bolt Diameter 3/8 Inch, Length 1-1/4 Inch, Electro-Galvanized Steel, For use with A and C Series Channels
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Spring nuts |
Application |
For use with A and C series Channel and Inserts |
Specifications
Material of Construction |
Steel |
Finish |
SilverGalv/Electro-Galvanized |
Nut Type |
Spring |
Classifications
Brand Name |
Superstrut |
Dimensions
Height |
1-1/4 in |
Size |
3/8 Inch |
ETIM Classification
ETIM
EC000096 T-nut for channels
Material |
Steel |
Surface protection |
Other |
With spring |
Y |
Documents/Support Tools
Sales Drawing |