text.skipToContent text.skipToNavigation

Alternate Catalog No. : A182 1/4 1 1/4

Catalog No. : A1821/411/4

Description:  REG SPR STUD NUT 1/4X1-1/4IN STL

UPC: 616013351512

Nut, Regular Spring Stud, Bolt Diameter 1/4 Inch, Length 1-1/4 Inch, Steel, For use with A and C Series Channels
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • SilverGalv finish will not chip or peel.

Descriptors

Category

Spring nuts

Special Features

SilverGalv finish will not chip or peel.

Application

For use with all A and C series channels.

Specifications

Material of Construction

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here