text.skipToContent text.skipToNavigation

Alternate Catalog No. : A182 1/4 1

Catalog No. : A1821/41

Description:  REG SPR STUD NUT SZ 1/4X1IN STL

UPC: 616013351475

Nut, Regular Spring Stud, Bolt Diameter 1/4 Inch, Length 1 Inch, Steel, For use with A and C Series Channels
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • SilverGalv finish will not chip or peel.

Descriptors

Category

Spring nuts

Special Features

SilverGalv finish will not chip or peel.

Application

For use with all A and C series channels.

Specifications

Material of Construction

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant