text.skipToContent text.skipToNavigation

Alternate Catalog No. : A179 3/8 1 1/4

Catalog No. : A1793/811/4

Description:  SPRINGLESS STUD NUT 3/8-16X1.25 STL

UPC: 616013350379

Nut, Springless Stud, Bolt Diameter 3/8 Inch, Length 1-1/4 Inch, Steel, For use with A, C, E, and H Series Channels
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • SilverGalv finish will not chip or peel.

Descriptors

Category

Channel nuts

Special Features

SilverGalv finish will not chip or peel.

Application

For use with A, C, E & H series channels

Specifications

Material of Construction

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here