Alternate Catalog No. : A179 3/8 1
Catalog No. : A1793/81
Description: SPRINGLESS STUD NUT SZ 3/8X1IN STL
UPC: 616013350331
Nut, Springless Stud, Bolt Diameter 3/8 Inch, Length 1 Inch, Steel, For use with A, C, E, and H Series Channels
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Channel nuts |
Specifications
Material of Construction |
Steel |
Finish |
GoldGalv/Standard |
Nut Type |
Springless |
Classifications
Brand Name |
Superstrut |
Dimensions
Size |
3/8 Inch |