text.skipToContent text.skipToNavigation

Catalog No. : A177-1/4X125EGC

Description:  SPRINGLESS STUD NUT SZ1/4X1.25IN EG

UPC: 786210096643

Made or assembled in Canada.

Nut, Springless Stud, Bolt Diameter 1/4 Inch, Length 1-1/4 Inch, Electro-Galvanized Steel, For use with A, C, E, and H Series Channels
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel nuts

Specifications

Material of Construction

Steel

Finish

SilverGalv/Electro-Galvanized

Nut Type

Springless

Classifications

Brand Name

Superstrut

Dimensions

Size

1/4 Inch

ETIM EC000096 T-nut for channels

Material

Steel

Surface protection

Other

With spring

N

Documents/Support Tools

Sales Drawing

Click here