text.skipToContent text.skipToNavigation

Alternate Catalog No. : A 150-406

Catalog No. : A150-406

Description:  AL DUAL RATED MECHANICAL LUG 2/0-14

UPC: 783786705252

Tin Plated Aluminum Dual Rated Mechanical Lug, #14 - 2/0 Bolt 3/8 inch. Overall Length 1-1/2 inch. Width 5/8 inch. 1-Hole .41 inch Diameter on Pad .19 inch Thick.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mechanical connectors

Specifications

Material

Aluminum

Classifications

Brand Name

Blackburn

Dimensions

Bolt Size

3/8 in