text.skipToContent text.skipToNavigation

Catalog No. : A1203E10HDGC

Description:  STRUT 1 5/8 SPECIAL COMBO 10FT

UPC: 616013133972

Made or assembled in Canada.

Channel, 12 Gauge, Side by Side by Side, Dimensions 1-5/8 Inch x 4-7/8 Inches, Length 10 Feet, Material Hot-Dip Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Steel channels

Specifications

Gauge

12 Gauge

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

ETIM EC000386 Support/profile rail

Length

120 inch

Width

1.625 inch

Height

1.625 inch

Profile shape

U-profile

Type of perforation

None

With toothing

N

Snap-off

N

Material

Steel

Surface protection

Hot-dip galvanized

Colour

None