text.skipToContent text.skipToNavigation

Catalog No. : A1203E10ALC

Description:  STRUT A CHAN SXSXS

UPC: 616013119914

Channel, Solid, Side by Side by Side. A Series, 12 Gauge, 10 Foot Length. Aluminum. Overall Dimension 1-5/8 Inch X 4-7/8 Inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Aluminum channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Used to mount, brace, support or connect structural loads in building construction such as pipe or electrical or data wire

Specifications

Gauge

12 Gauge

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

4-7/8 in

ETIM EC000386 Support/profile rail

Length

120 inch

Width

1.625 inch

Height

1.625 inch

Profile shape

U-profile

Model

Double profile

Type of perforation

None

With toothing

N

Snap-off

N

Material

Aluminium

Material quality

Other

Colour

None