text.skipToContent text.skipToNavigation

Catalog No. : A1203B20HDGC

Description:  CHNL SIDE-SIDE-SIDE 12GA 20FT HDGC

UPC: 616013135747

Made or assembled in Canada.

Channel, 12 Gauge, 1-5/8 Inch x 1-5/8 Inch, Length 20 Feet, Hot-Dip Galvanized Steel, Side to Inverted Side to Inverted Side Combination
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

20 ft

Width

1-5/8 in

Depth

1-5/8 in

ETIM EC000386 Support/profile rail

Length

240 inch

Width

1.625 inch

Height

1.625 inch

Profile shape

U-profile

Model

Double profile

Type of perforation

None

With toothing

N

Snap-off

N

Material

Steel

Material quality

Other

Surface protection

Hot-dip galvanized

Colour

None